Product data

Metric series,
KM/KML, HM .. T and HM/HME
Inch series,
N and AN
Dimension standardsISO 2982-2ANSI/ABMA Std. 8.2
TolerancesKM/KML
Metric thread, 5H: ISO 965-3
Axial run-out locating face/thread: 0,02 to 0,06 mm max., depending on the lock nut size
Mounting slots according to DIN 981

HM/HME and HM .. T
Metric trapezoidal thread, 7H: ISO 2903
Axial run-out locating face/thread: 0,06 to 0,16 mm max., depending on the lock nut size
ANSI/ABMA Std. 8.2
Axial run-out locating face/thread: 0,05 to 0,30 mm (0.002 to 0.012 in.) max., depending on the lock nut size
Mating shaft threads (recommendation)KM/KML
Metric thread, 6g: ISO 965-3

HM/HME and HM .. T
Metric trapezoidal thread, 7e: ISO 2903
Inch thread: ANSI/ABMA Std. 8.2
SKF logo