Designation system for end covers

Examples and the applicable options for end covers for SE housings are given below.

Basic bearing designation system

Example

ASNH 512-610
whereASNH =
512-610 =

Applicable options

Test Designation 1
Series
ASNH
End cover for SE plummer block housings

Test Designation 2
Size identification

Housing size identification
SKF logo