Designation system for locating rings

Examples and the applicable options for locating rings for SE housings are given below.

Basic bearing designation system

Example

FRB 13/110
whereFRB =
13/110 =

Applicable options

Test Designation 1
Series
FRB
Locating ring for SKF bearing housings

Test Designation 2
Size identification
...Width and outside diameter of the locating ring [mm]
SKF logo