Two-bearing housings, PD series

SKF two-bearing housings were originally developed for fan shafts with an overhung impeller, but are also suitable for other applications with similar shaft arrangements.

Compared to the conventional shaft arrangement where two self-aligning bearings are mounted in separate plummer (pillow) block housings, two-bearing housings provide several advantages including improved running accuracy and quieter operation.

PD two-bearing housings can also be supplied as ready-to-mount units.

Bearing types
  • Single row deep groove ball bearings
  • Single row angular contact ball bearings
  • Single row cylindrical roller bearings

Bearing dimension series

  • 62, 63
  • 72, 73
  • NU 22, NU 3, NJ 22, NJ 23, NJ 2, NJ 3

Shaft diameter range

  • 25 to 120 mm

Typical shaft-bearing combinations

  • On a stepped shaft with bearings on a cylindrical seat

Seals

  • Felt strip
  • V-ring

Lubrication

  • Grease 
  • Oil lubrication (optional)

Materials

  • Grey cast iron

Mounting

  • Four-bolt mounting

Compliance to standards

  • Not standardized
SKF logo