Y-bearing designs

SKF Y-bearing flanged unit assortment comprises a wide assortment of Y-bearing series and designs with main differences in the way the bearing is locked onto the shaft and different sealing solutions.

For detailed information about the Y-bearing assortment including their different locking methods, sealing solutions and materials, refer to section Y-bearings (→ Designs and variants, product tables).

Locking methods

Locking methods available as standard for Y-bearing flanged units are:

Sealing solutions

The Y-bearings used in the standard assortment of Y-bearing flanged units are capped with either:
On request, Y-bearings can be supplied with a shield on both sides (fig. 9).
SKF logo