Y-bearing units for high temperature applications

Extreme temperature Y-bearing unit (cut)
SKF Y-bearing units for high temperature applications offer solutions for operating temperatures above 250 °C (480 °F) up to 350 °C (660 °F). They incorporate graphite-based lubrication solutions and have a large internal clearance, which avoids seizing, even when they cool rapidly. Table 1 provides a quick overview of high temperature variants. For detailed information, refer to section Insert bearings and ball bearing units for high temperature applications.
SKF logo