Bearing units

SKF provides different types of bearing units that are ready-to-mount bearing units, which are greased and sealed, and are able to compensate for misalignment of the shaft with respect of the housing.

You can find the products you need by:

•    Designation or dimensions: Fill in Product search on the right
•    Type: Use the Product tables link on the left

Product search

  • By dimension
    Select sub-product type(s)

    ≤ d ≤
    d =
    ≤ B ≤
    B =
    ≤ D ≤
    D =
  • By part number
SKF logo