Operating temperature

The permissible operating temperature is limited by the seals (table 1) and the lubricant (table 2).
The housing material does not have any additional temperature limits, except for very low temperature applications where impact strength could be a factor.
The housing paint is heat resistant up to 175 °F material temperature or 210 °F ambient temperature.
When temperatures outside the permissible range are expected, contact the SKF application engineering service.
SKF logo