Dimensions

The boundary dimensions of
  • the deep groove ball bearings are in accordance with ISO 15:1998
  • the Y-bearings are in accordance with ISO 9628:1992
  • the Y- bearing units are in accordance with ISO 3228:1993
SKF logo