Bearing data

Dimension standards, tolerances, internal clearance

Dimensions, tolerances and internal clearance of bearings or units with Solid Oil are the same as for the corresponding standard products.
Table 1 lists characteristics of both general purpose (W64) and food grade (W64F) versions of bearings with Solid Oil.
SKF logo