Deep groove ball bearings, single row, for high temperature applications

PrintExport as PDF
  • Product table filter
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width:
    Exact :
     ≤ B ≤ 
    B =
    Limiting temperature:
    Exact :
     ≤ T ≤ 
    T =
    ►Popular item
Principal dimensionsBasic load ratingsLimiting speedLimiting temperature Designation
   dynamicstatic    
dDBCC0 T max.  
mmkNr/min°C  
         
35
80
21
35.1
19
150
250
 
6307/VA201
75
130
25
68.9
49
80
350
 
6215-2Z/VA228
65
140
33
97.5
60
80
350
 
6313-2Z/VA228
20
52
15
16.8
7.8
250
350
 
6304-2Z/VA228
55
90
18
29.6
21.2
60
350
 
6011-2Z/VA208
25
47
12
11.9
6.55
250
250
 
6005/VA201
100
150
24
63.7
54
30
350
 
6020-2Z/VA208
55
120
29
74.1
45
50
350
 
6311-2Z/VA208
17
35
10
6.37
3.25
170
250
 
6003-2Z/VA201
17
40
12
9.95
4.75
310
250
 
6203/VA201
55
120
29
74.1
45
50
250
 
6311-2Z/VA201
17
35
10
6.37
3.25
170
350
 
6003-2Z/VA208
60
130
31
85.2
52
40
350
 
6312-2Z/VA208
70
125
24
63.7
45
90
350
 
6214-2Z/VA228
25
52
15
14.8
7.8
110
350
 
6205-2Z/VA208
17
47
14
14.3
6.55
280
350
 
6303-2Z/VA228
70
125
24
63.7
45
90
250
 
6214/VA201
50
110
27
65
38
50
250
 
6310-2Z/VA201
75
130
25
68.9
49
40
350
 
6215-2Z/VA208
65
140
33
97.5
60
40
350
 
6313-2Z/VA208
60
130
31
85.2
52
90
250
 
6312/VA201
20
42
12
9.95
5
290
250
 
6004/VA201
25
62
17
23.4
11.6
200
250
 
6305/VA201
110
170
28
85.2
73.5
30
350
 
6022-2Z/VA208
20
52
15
16.8
7.8
120
250
 
6304-2Z/VA201
45
85
19
35.1
21.6
60
250
 
6209-2Z/VA201
75
130
25
68.9
49
40
250
 
6215-2Z/VA201
65
140
33
97.5
60
40
250
 
6313-2Z/VA201
12
32
10
7.28
3.1
400
250
 
6201/VA201
65
120
23
58.5
40.5
40
350
 
6213-2Z/VA208
30
72
19
29.6
16
170
250
 
6306/VA201
45
100
25
55.3
31.5
60
350
 
6309-2Z/VA208
65
120
23
58.5
40.5
40
250
 
6213-2Z/VA201
55
120
29
74.1
45
100
250
 
6311/VA201
120
180
28
88.4
80
30
350
 
6024-2Z/VA208
60
130
31
85.2
52
90
350
 
6312-2Z/VA228
35
72
17
27
15.3
80
250
 
6207-2Z/VA201
30
72
19
29.6
16
170
350
 
6306-2Z/VA228
75
160
37
119
76.5
30
350
 
6315-2Z/VA208
60
110
22
55.3
36
100
350
 
6212-2Z/VA228
50
110
27
65
38
110
350
 
6310-2Z/VA228
50
110
27
65
38
110
250
 
6310/VA201
50
90
20
37.1
23.2
60
250
 
6210-2Z/VA201
45
85
19
35.1
21.6
130
350
 
6209-2Z/VA228
90
160
30
101
73.5
70
350
 
6218-2Z/VA228
17
47
14
14.3
6.55
280
250
 
6303/VA201
65
140
33
97.5
60
80
250
 
6313/VA201
17
35
10
6.37
3.25
340
250
 
6003/VA201
65
120
23
58.5
40.5
90
350
 
6213-2Z/VA228
80
140
26
72.8
55
40
350
 
6216-2Z/VA208
25
62
17
23.4
11.6
100
250
 
6305-2Z/VA201
40
90
23
42.3
24
130
350
 
6308-2Z/VA228
85
150
28
87.1
64
30
350
 
6217-2Z/VA208
55
100
21
46.2
29
50
250
 
6211-2Z/VA201
100
180
34
127
93
60
350
 
6220-2Z/VA228
50
80
16
22.9
15.6
60
350
 
6010-2Z/VA208
85
150
28
87.1
64
70
250
 
6217/VA201
60
110
22
55.3
36
50
250
 
6212-2Z/VA201
20
42
12
9.95
5
140
350
 
6004-2Z/VA208
75
160
37
119
76.5
70
250
 
6315/VA201
20
42
12
9.95
5
140
250
 
6004-2Z/VA201
17
40
12
9.95
4.75
150
250
 
6203-2Z/VA201
100
180
34
127
93
60
250
 
6220/VA201
40
90
23
42.3
24
130
250
 
6308/VA201
80
170
39
130
86.5
30
350
 
6316-2Z/VA208
70
125
24
63.7
45
40
250
 
6214-2Z/VA201
55
120
29
74.1
45
100
350
 
6311-2Z/VA228
70
150
35
111
68
40
350
 
6314-2Z/VA208
70
150
35
111
68
80
250
 
6314/VA201
40
90
23
42.3
24
60
250
 
6308-2Z/VA201
45
100
25
55.3
31.5
120
250
 
6309/VA201
55
100
21
46.2
29
110
350
 
6211-2Z/VA228
100
180
34
127
93
30
350
 
6220-2Z/VA208
25
52
15
14.8
7.8
230
350
6205-2Z/VA228

SKF logo