Permissible speed

The permissible speed can be estimated using the speed ratings listed in the product table and applying the information provided under Speeds. If no reference speed is listed in the product table, the limiting speed is the permissible speed.
The values for the reference speed listed in the product table for sealed deep groove ball bearings are valid for basic design bearings (i.e. seals removed from the bearings) and demonstrate the speed capability of these bearings.
SKF logo