INSOCOAT deep groove ball bearings, single row

Tolerances: Normal, P6, P5
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

6226/C3VL2071

Dimensions
d 130mm
D 230mm
B 40mm
d1160.5mm
D1197.5mm
r1,2min.3mm
Abutment dimensions
damin.144mm
damax.154mm
Damax.216mm
ramax.2.5mm
Calculation data
Basic dynamic load ratingC 156kN
Basic static load ratingC0 132kN
Fatigue load limitPu 4.15kN
Reference speed  5600r/min
Limiting speed  3600r/min
Calculation factorkr 0.025 
Calculation factorf0 15 
Mass
Mass bearing  5.75kg

  • In addition to the information provided on this page, consider what is provided under INSOCOAT bearings.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo