INSOCOAT deep groove ball bearings, single row

Tolerances: Normal, P6, P5
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

6318/C3VL0241

Dimensions
d 90mm
D 190mm
B 43mm
d1121.15mm
D2166mm
r1,2min.3mm
Abutment dimensions
damin.104mm
Damin.171mm
Damax.176mm
ramax.2.5mm
Calculation data
Basic dynamic load ratingC 143kN
Basic static load ratingC0 108kN
Fatigue load limitPu 3.8kN
Reference speed  7500r/min
Limiting speed  4800r/min
Calculation factorkr 0.03 
Calculation factorf0 13.3 
Mass
Mass bearing  4.9kg

  • In addition to the information provided on this page, consider what is provided under INSOCOAT bearings.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo