INSOCOAT cylindrical roller bearings

INSOCOAT cylindrical roller bearings are fitted with one of the following cages:
  • a glass fibre reinforced PA66 cage, window-type, roller centred (designation suffix P)
  • a machined brass cage, riveted, roller centred (designation suffix M)
  • a machined brass cage, window-type, inner or outer ring centred, depending on the bearing design (designation suffix ML)
For additional information, refer to Cages.
The lubricants generally used for rolling bearings do not have a detrimental effect on cage properties. However, some synthetic oils and greases with a synthetic oil base and lubricants containing EP additives, when used at high temperatures, can have a detrimental effect on polyamide cages. For additional information about the suitability of cages, refer to Cages and Cage materials.
SKF logo