Single row deep groove ball bearings

SKF supplies standard single row deep groove ball bearings (fig. 1) in various dimension series for shaft diameters ranging from 3 to 60 mm. They consist of:
  • polymer rings
  • balls made of stainless steel or glass
  • a polymer cage

Cages

Single row deep groove ball bearings are fitted with a snap-type, ball centred polymer cage (fig. 2).
SKF logo