SKF Explorer steel/steel bearings

SKF Explorer steel/steel spherical plain bearings and rod ends have lubrication holes for manufacturing reasons, but they should not be lubricated. These bearings are lubricated at the factory under clean conditions with a special high performance grease. Introducing a foreign grease will only reduce the effectiveness of the tribological system.
SKF logo