Typical applications

Long service life, high reliability and minimal maintenance are some of the features of SKF spherical plain bearings and rod ends. SKF’s wide assortment of spherical plain bearings and rod ends is versatile enough to be used in a variety of applications that encompass almost all sectors of industry, including: 


  • agriculture
  • construction
  • forklift trucks
  • material handling
  • metals
  • mining
  • railways
  • trucks
  • wind energy
SKF logo