Appropriate bearing housings

The combination of a CARB bearing, appropriate sleeve, where needed, and an appropriate SKF bearing housing provides a cost-effective, interchangeable and reliable solution for the non-locating bearing position that fulfils the demand for easy maintenance. SKF standard housings are available for almost all CARB bearings in the 0, 1, 2 and 3 diameter series.
Two arrangements are possible when using standard housings, without requiring special considerations:
  • CARB bearings with a tapered bore on an adapter sleeve and a plain shaft
  • CARB bearings with a cylindrical bore on a stepped shaft
For additional information, refer to Bearing housings.
SKF logo