Temperature limits

The permissible operating temperature for cylindrical roller bearings can be limited by:
  • the dimensional stability of the bearing rings and rollers
  • the cage
  • the lubricant
Where temperatures outside the permissible range are expected, contact SKF.

Bearing rings and rollers

SKF cylindrical roller bearings are heat stabilized up to 150 °C (300 °F).


Steel, brass, light alloy or PEEK cages can be used at the same operating temperatures as the bearing rings and rollers. For temperature limits of cages made of other polymer materials, refer to Cage materials.


For temperature limits of SKF greases, refer to SKF greases.
When using lubricants not supplied by SKF, temperature limits should be evaluated according to the SKF traffic light concept.
SKF logo