Loads

Minimum load

For additional
information
(→ Requisite minimum load)
Frm = 0,02 C

Perform calculation

The weight of the components supported by the bearing, together with external forces, generally exceed the requisite minimum load. If this is not the case, the bearing must be subjected to an additional radial load.
Equivalent dynamic bearing load

For additional
information
(→ Equivalent dynamic bearing load)
P = Fr

Perform calculation
Equivalent static bearing load

For additional
information
(→ Equivalent static bearing load)
P0 = Fr


Symbols

C=basic dynamic load rating [kN] (→ product tables)
Fr=radial load [kN]
Frm=minimum radial load [kN]
P=equivalent dynamic bearing load [kN]
P0=equivalent static bearing load [kN]
SKF logo