Needle roller bearings, with machined rings, with an inner ring

PrintExport as PDF
  • Product table filter
    (all)
    (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width:
    Exact :
     ≤ B ≤ 
    B =
    Width outer ring:
    Exact :
     ≤ C ≤ 
    C =
    ► Popular item
Principal dimensionsBasic load ratingsFatigue load limitSpeed ratings Designation
    dynamicstatic Reference speedLimiting speed  
dDBCCC0Pu    
mmkNkNr/min  
           
20
37
16
 
20.1
28
3.35
15000
17000
 
NAO 20x37x16
17
30
14
13
9.52
12.9
1.53
 
9000
 
NA 4903 RS
95
125
36
 
112
265
32.5
3800
4300
 
NKI 95/36
25
47
22
 
34.1
46.5
5.7
12000
13000
 
NKIS 25
15
32
12
 
12.8
16.3
1.96
19000
22000
 
NAO 15x32x12
20
42
20
 
28.6
39
4.75
13000
15000
 
NKIS 20
10
22
14
13
7.37
8.15
0.965
 
12000
 
NA 4900 RS
40
55
17
 
21.6
46.5
5.6
9000
10000
 
NAO 40x55x17
6
17
10
 
4.57
5.7
0.63
28000
32000
 
NAO 6x17x10 TN
40
62
23
22
36.9
58.5
7.1
 
4000
 
NA 4908 RS
35
50
17
 
20.5
41.5
5
10000
12000
 
NAO 35x50x17
35
58
22
 
39.1
61
7.5
9000
10000
 
NKIS 35
35
55
20
 
31.4
57
6.95
10000
11000
 
NAO 35x55x20
360
440
80
 
627
2040
186
950
1100
 
NA 4872
12
24
14
13
8.09
9.65
1.14
 
11000
 
NA 4901 RS
20
35
17
 
14.2
26.5
3.1
16000
18000
 
NAO 20x35x17
50
68
20
 
27
67
8.15
7500
8500
 
NAO 50x68x20
45
68
22
22
39.1
64
7.8
 
3800
 
NA 4909 RS
380
480
100
 
968
3000
270
900
1000
 
NA 4876
7
17
12
 
4.57
5.7
0.63
28000
32000
 
NKI 7/12 TN
30
47
18
17
23.3
32
3.8
 
5600
 
NA 4906 RS
320
400
80
 
605
1900
176
1100
1200
 
NA 4864
80
110
30
 
64.4
173
21.6
4500
5300
 
NAO 80x110x30
300
380
80
 
594
1800
173
1100
1300
 
NA 4860
70
100
30
 
68.2
176
22
5000
6000
 
NAO 70x100x30
15
35
20
 
24.6
30
3.65
16000
19000
 
NKIS 15
42
57
20
 
29.2
61
7.65
8500
10000
 
NKI 42/20
70
95
25
 
56.1
127
15.6
5000
5600
 
NKI 70/25
340
420
80
 
616
1960
183
1000
1200
 
NA 4868
5
15
16
 
5.01
5.85
0.67
32000
36000
 
NKI 5/16 TN
35
55
21
20
27
43
5.3
 
4800
 
NA 4907 RS
30
47
16
 
23.3
37.5
4.5
11000
13000
 
NAO 30x47x16
42
57
30
 
41.8
98
12.5
8500
10000
 
NKI 42/30
9
22
12
 
9.52
10
1.18
26000
30000
 
NAO 9x22x12 TN
30
47
18
 
26.4
44
5.3
11000
13000
 
NAO 30x47x18
20
37
18
17
19.4
22.4
2.65
 
7500
 
NA 4904 RS
12
28
12
 
11
12.5
1.5
22000
26000
 
NAO 12x28x12
25
42
16
 
22
33.5
4
13000
15000
 
NAO 25x42x16
50
72
23
22
40.2
69.5
8.5
 
3400
 
NA 4910 RS
90
120
30
 
67.1
190
23.6
4000
4800
 
NAO 90x120x30
65
90
25
 
52.8
106
13.2
5600
6300
 
NKI 65/25
25
42
18
17
21.6
27.5
3.25
 
6300
 
NA 4905 RS
17
35
16
 
19.4
25.5
3.05
17000
19000
 
NAO 17x35x16
38
53
20
 
27.5
55
6.8
9500
11000
 
NKI 38/20
15
28
13
 
9.52
14.6
1.66
20000
22000
 
NAO 15x28x13
30
45
17
 
19.8
39
4.65
12000
13000
 
NAO 30x45x17
7
17
16
 
5.94
8
0.9
28000
32000
 
NKI 7/16 TN
40
65
22
 
42.9
72
8.8
8000
9000
 
NKIS 40
28
45
30
 
39.6
65.5
8.3
12000
14000
 
NA 69/28
12
24
13
 
8.58
12
1.37
24000
26000
 
NAO 12x24x13
17
30
13
 
10.1
16.3
1.86
18000
20000
 
NAO 17x30x13
25
42
32
 
38
67
8
13000
15000
 
NAO 25x42x32
15
28
14
13
9.13
12
1.43
 
9500
 
NA 4902 RS
30
45
26
 
26.4
56
6.55
12000
13000
 
NAO 30x45x26
55
85
28
 
66
114
14.6
6000
6700
 
NKIS 55
25
40
17
 
18.7
34
4.05
13000
15000
 
NAO 25x40x17
120
150
30
 
99
255
29
3200
3600
NA 4824

SKF logo