SKF Analysis and Reporting Module maintenance release 3 (2010-10)

This maintenance release shall be installed if:
  • Running SKF Analysis and Reporting Module 1.5.2.124 or 1.5.3.125 (stand-alone version)
  • Experiencing axis labelling issues when using CMXA 80 SKF Microlog Analyzer firmware version 3.x
  • CTC setup generator file in a Windows 7 system
  • Loading branding images using the Language Manager OCX

Note: If running SKF Analysis and Reporting Module in Windows 7 operating system, you must install Windows Mobile Device Center 6.1.

  1. Download the maintenance release file from the Download files section in the right column of this page ("SKF Analysis and Reporting Module MR3").
  2. A password is required to access the maintenance release file. Click here to fill out and submit the password request form. SKF Customer Service will then email you the password. If you do not receive a password, please contact Customer Service at CSG-USA@skf.com.

Note: Your default email program will be used to submit the password request form. If your email program does not launch successfully when you submit the form from the link above, please email CSG-USA@skf.com the information below to receive the password.
  • Name
  • Email address
  • Company
  • Address
  • Phone number
  • SKF Analysis and Reporting Module serial number

If you are unable to use this online service to download the maintenance release file, please contact SKF Technical Support at 1-800-523-7524.

Download and installation instructions

  1. Exit all SKF Analysis and Reporting Module applications and perform necessary data backup procedures.
  2. Save the maintenance release file located in the Download files section in the right column of this page ("SKF Analysis and Reporting Module MR3").
  3. Open the zip file and then right-click the file and select "Extract".
  4. Browse or type in an "Extract to" location destination folder.
  5. Click the Extract button and enter the password provided by Customer Service.
  6. The download file is an ISO image of the installation DVD. You may burn the ISO image onto a DVD using a DVD burning software compatible with ISO images. Or you may use an ISO disk utility to run the ISO image file from your PC's hard drive.
  7. Run the installation program by either inserting the burned DVD or double-clicking the Autorun.exe file.
  8. Follow the installation wizard prompts to complete the installation.
  9. Additional installation instructions will be displayed during installation, or read the User Manual. 
SKF logo