SKF Microlog CMXA 50 maintenance release version 1.11

The SKF Microlog CMXA 50 version 1.11 firmware maintenance release addresses known issues in the CMXA 50 firmware.
  1. Download the firmware file from the Download files section in the right column of this page ("SKF Microlog CMXA 50 MR 1.11").
  2. Click here to fill out the customer information form so that we may update your equipment records.
 
Note: Your default email program will be used to submit the customer information form. If your email program does not launch successfully when you submit the form from the link above, please email CSG-USA@skf.com the information below so that we may update your equipment records.
  • Name
  • Email address
  • Company
  • Address
  • Phone number
  • SKF Microlog CMXA 50 serial number

If you are unable to use this online service to download the SKF Microlog CMXA 50 version 1.11 firmware release, please contact SKF Technical Support at 1-800-523-7524.

To install the firmware update:
  1. Download the file.
  2. Unzip the file.
  3. Open the CMXA 50 Firmware Update Instructions folder and follow update instructions in the PDF file.

Note: If you do not have the Winserdl.exe file on your computer, you will find it in the CMXA50 Firmware v1.11 RC2 folder.
SKF logo