SKF Multilog DMx firmware 7.00 maintenance update 2009-12

The SKF Multilog DMx firmware is recommended for systems that use both SKF Multilog DMx communication links in conjunction with SKF @ptitude Analyst 4.1 online data acquisition system.

It is highly recommended, however, to update the complete SKF Multilog DMx system to SKF @ptitude version 5.0 with associated SKF Multilog DMx Manager version 5.1, which has an overall improved data acquisition scheme.

The SKF Multilog DMx firmware 7.00 corrects the following issues:
  • Increased interrupt priority for communication link 2 to same priority as used for link 1 to optimize communication performance. Due to lower priority, incoming data handling could be delayed such that incorrect end of message was concluded.
  • Resolved issue where waveform scaling could be 0 and as such could result in empty waveforms.

Download instructions

  1. Download the firmware file from the Download files section in the right column of this page ("SKF Multilog DMx firmware 7.00").
  2. Save the file to the installed SKF Multilog DMx Data Source Firmware folder (C:\SKF\DMx\Firmware).

    Note: Refer to SKF Multilog DMx Manager Preferences (Setup / Preferences / DMx tab) for the defined base data (data source) directory that contains the Firmware folder.
  3. Click here to fill out and submit the customer information form so that we may update your equipment records.

Note: Your default email program will be used to submit the customer information form. If your email program does not launch successfully when you submit the form from the link above, please email the information below so that we may update your equipment records.
  • Name
  • Email address
  • Company
  • Address
  • Phone Number
  • SKF Multilog DMx serial number

If you are unable to use this online service to download the SKF Multilog DMx firmware 7.00 maintenance update, please contact SKF Technical Support at 1-800-523-7524.

Installation instructions

Use the SKF Multilog DMx Toolbox application to download new firmware to SKF Multilog DMx modules using the Firmware Download option on the Flash Download tool page.
SKF logo