Dynamic motor analyzer accessories

The following accessories work with the EXP4000 dynamic motor analyzer:
 
  • EP1000 External Port for EXP4000 (fig 1): Safely and quickly connect to motor control centres via this port. Pricing available per quantity discounts.
  • 84-EXP3CT1000 (fig 2): 1,000 Amp CT (Current Transformer)
  • 84-EXP3CT150 (fig 3): 150 Amp CT
  • 84-EXP3CT10 (fig 4): 10 Amp CT
  • Cable CT (fig 5): Cable CT 3,000A (10mv/1mv/A)
  • DCCT-7K: 7,000 Amp DC CT (no picture available)
  • EP-C01 (fig 6): EP-2 umbilical cable
  • MP-VE-12/MP-VE-30 (fig 7): 12 ft. or 30 ft. voltage extensions
  • MP-CTE-12: 12 ft. CT extension (no picture available)
  • MP-CT (fig 8): Clip package (3 sets of different clips)
SKF logo