SKF Multilog On-line System IMx-P

SKF Multilog On-line System - IMx-P
The SKF Multilog On-line System IMx-P is a portable, multi-channel, multi-purpose on-line data acquisition and analysis system. The system is a powerful, versatile device designed to meet the needs of vibration analysts, service providers and condition monitoring professionals.

You can use the SKF Multilog IMx-P as a troubleshooting device or as part of a condition monitoring system with several other units together in a network.

The analogue signal inputs are configurable for a wide variety of sensors. Together with SKF @ptitude Observer software, the SKF Multilog IMx-P provides a complete portable solution for temporary installations and troubleshooting activities.
SKF logo