General purpose food grade grease NLGI 00

SKF Food Grade Lubricants

SKF Food Grade Lubricant LGFS 00

SKF LGFS 00 is a premium synthetic base oil and Aluminium complex thickened grease suitable for applications where vegetarian and nut-free food
is produced.

  • LGFS 00 does not contain any natural products derived from animals, GMO’s and nuts. 
  • It does not promote the growth of bacteria and fungal organisms. 
  • NSF H1 registered, Halal and Kosher certified. 


Enclosed industrial gearboxes and automatic, centralized lubrication systems such as those used for: 

  • Packaging 
  • Cutting/forming knives 
  • Conveyers

Technical data
DesignationLGFS 00/19
NLGI number, DIN 5181800
Classification, DIN 51502GP HC 00 G-40
Classification, ISO 6743-9L-XEBEB 00
AppearanceWhite semi-fluid
Type of thickenerAluminium complex
Base oil typeSynthetic (PAO)
Operating temperatures range
–45 to +100 °C (–49 to +212 °F)
peak up to 120 °C (248 °F)
Dropping Point ISO 2176>200 °C (>392 °F)
Penetration ISO 2137
25 °C, 10–1 mm

Base oil viscosity ISO 3104
40 °C, mm²/s
100 °C, mm²/s

Shelf life2 years
NSF Reg. No.149602
Kosher certifiedYes
Halal certifiedYes
Available pack sizes19 kg can
SKF logo