High load food grade grease

SKF Food Grade Lubricants

SKF Food Grade Lubricant LGFD 2

SKF LGFD 2 is a premium synthetic base oil and Aluminium complex thickened grease suitable for applications experiencing high loads.

  • Excellent oxidation and mechanical stability.
  • Excellent water and corrosion resistance.
  • Excellent adhesive properties.
  • NSF H1 registered, Halal and Kosher certified.


Lubrication of bearings, joints, linkages and slides in F&B industry, for the machines used in:

  • Packaging 
  • Bottling 
  • Wrapping 
  • Conveyers
Available packsizes
420 ml cartridgeLGFD 2/0.4
19 kg pailLGFD 2/19
Technical data
DesignationLGFD 2/(pack size)
NLGI number, DIN 518182
Classification, DIN 51502KP HC 2 K-30
Classification, ISO 6743-9L-XCCEB 2
AppearanceWhite smooth paste
Type of thickenerAluminium complex
Base oil typeSynthetic (PAO)
Operating temperatures range
–35 to +120 °C (–31 to +248 °F)
peak up to 140 °C (284 °F)
Dropping Point ISO 2176>240 °C (>464 °F)
Penetration ISO 2137
25 °C, 10–1 mm

Base oil viscosity ISO 3104
40 °C, mm²/s
100 °C, mm²/s

Shelf life2 years
NSF Reg. No.149601
Kosher certifiedYes
Halal certifiedYes
SKF logo