High temperature food grade grease

SKF Food Grade Lubricants

SKF Food Grade Lubricant LGFT 2

SKF LGFT 2 is a premium synthetic base oil and inorganically thickened*  grease suitable for applications experiencing high temperatures.

  • Excellent high temperature performance
  • Excellent water and corrosion resistance
  • Excellent adhesive properties
  • NSF H1 registered, Halal and Kosher certified


Lubrication of bearings, joints, linkages and slides in F&B industry,for the machines used in:

  • Ovens
  • Other bakery equipment

LGFT 2 is based on an inorganic thickener and should therefore not be mixed with most greases based on other type of thickeners.

Available packsizesLGFT 2
420 ml cartridgeLGFT 2/0.4
19 kg pailLGFT 2/19
Technical data
DesignationLGFT 2/(pack size)
NLGI number, DIN 518182
Classification, DIN 51502KP HC 2 S-30
Classification, ISO 6743-9L-XCGEA 2
AppearanceBeige, smooth paste
Type of thickenerInorganic
Base oil typeSynthetic (PAO)
Operating temperatures range
–30 to +200 °C (–22 to +392 °F)
peak up to 220 °C (428 °F)
Dropping Point ISO 2176None
Penetration ISO 2137
25 °C, 10–1 mm

Base oil viscosity ISO 3104
40 °C, mm²/s
100 °C, mm²/s
200 °C, mm²/s (calculated)

Shelf life2 years
NSF Reg. No.149604
Kosher certifiedYes
Halal certifiedYes
SKF logo