Low temperature food grade grease

SKF Food Grade Lubricants

SKF Food Grade Lubricant LGFC 1

SKF LGFC 1 is a premium synthetic base oil and Aluminium complex thickened grease suitable for applications experiencing low temperatures.

  • Excellent low temperature performance
  • Excellent water and corrosion resistance
  • Excellent adhesive properties
  • NSF H1 registered, Halal and Kosher certified

Applications

Lubrication of bearings, joints, linkages and slides in F&B industry,for machines used in:

  • Freezers
  • Cooling processes
Available packsizes
PacksizeDesignation
420 ml cartridgeLGFC 1/0.4
19 kg pailLGFC 1/19
Technical data
DesignationLGFC 1/(pack size)
NLGI number, DIN 518181
Classification, DIN 51502K HC 1 E-50
Classification, ISO 6743-9L-XEBEA 1
AppearancePale yellow, smooth paste
Type of thickenerAluminium complex
Base oil typeSynthetic (PAO)
Operating temperatures range
 
–50 to +100 °C (–58 to +212 °F)
peak up to 110 °C (230 °F)
Dropping Point ISO 2176>200 °C (>392 °F)
Penetration ISO 2137
25 °C, 10–1 mm

310-340
Base oil viscosity ISO 3104
–30 °C, mm²/s
+40 °C, mm²/s
+100 °C, mm²/s (calulated)

960
20
4.8
Flow pressure
–25 °C, mbar
–35 °C, mbar

300
475
Shelf life2 years
NSF Reg. No.149603
Kosher certifiedYes
Halal certifiedYes
SKF logo