Grease or SKF Energy Efficient (E2) ball bearings

Grease or SKF Energy Efficient (E2) ball bearings LEGE 2
SKF LEGE 2 grease combines a fully synthetic ester oil with a unique lithium soap thickener. This premium quality, low friction grease has been specially developed for SKF Energy Efficient ball bearings.
  • LLow friction torque.
  • Low level of power loss.
  • Quiet running behavior.
  • Extremely good oxidation stability.
  • Wide temperature range.
Available pack sizes
PacksizeDesignaton
420 ml cartridgeLEGE 2/0.4
1 kg canLEGE 2/1
Technical data
DesignationLEGE 2/(pack size)
DIN 51825 codeK2N-50
NLGI consistency class2–3
Soap typeLithium
ColourLight brown
Base oil typeEster
Operating temperature range–50 to +150 °C
(–58 to +302 °F)
Dropping point DIN ISO 2176> 185 °C (365 °F)
Base oil viscosity
40 °C, mm2/s
100 °C, mm2/s

25
4,9
Penetration  DIN ISO 2137
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm

240–270
330 max.
Corrosion protection
SKF Emcor standard ISO 11007
SKF Emcor 0,5% salt water

0-0
0-0
Water resistance
DIN 51 807/1, 3hrs at 90 °C
0
Copper corrosion
ISO 2160 at 140 °C
1b
Mechanical stability
Roll stability, 50 hrs at 80 °C,
310
Low temperature performance
Torque ASTM D1478-63, mNm
Starting torque at –40 °C
Running torque at –40 °C
300 max.
100 max.
BeQuiet + testGN3 min, GN4 1
Rolling bearing grease life
R0F test L50 life at 10 000 r/min., hrs

>1 000 at 150°C (302 °F)
Available pack sizes420 ml cartridge
1 kg can
SKF logo