LMC 2

Electronic controller for progressive, single-, dual- and multi-line lubrication systems

LMC2
LMC2

The LMC is a controller for the electronic management and monitoring of lubrication systems. It combines the advantages of a specially developed printed circuit board (PCB) and a PLC in an economical, compact unit. For dual-line systems, it controls the pump unit, change-over valve and end-of-line devices.

Features and benefits: 

  • Integrated, flexible lubrication programmes
  • 8 inputs / 5 outputs – suitable for complex lubrication systems
  • Time- or cycle-dependent control of lubrication intervals
  • Can be interfaced with common field bus systems
  • Applications

    The LMC 2 controller can be used in:

    • SKF and Lincoln single-line, dual-line, multi-line and progressive systems
    • Railway lubrication and spray lubrication systems
    • Food and beverage
    • Chain lubrication systems like Cobra and PMA
  • Technical features
  • Related downloads
SKF logo