VSKH / VSKV

Dual-line metering devices

VSKV-5
VSKV-5

The durable, galvanized steel VSK metering devices are designed for dual-line systems with pressures of up to 400 bar (5 800 psi).
These metering devices are available with up to eight outlets, and each pair of outlets is equipped with an indicator pin for visual monitoring. Also, the VSK metering devices are available with low-wear proximity switches, or piston detectors, for electrical monitoring (except VSK..-D version). Additional features include rust-resistant material or rust- and acid-resistant material.

Features and benefits: 

  • Solid-block construction for durability and error-free exchange
  • Operates effectively in a wide range of temperatures
  • Easy to monitor
  • Available with horizontal VSKH outlets or vertical VSKV outlets for limited installation conditions
SKF logo