VSL

Dual-line metering devices

VSL 4-KR
VSL 4-KR
VSL 4-KR-KA
VSL 4-KR-KA

The durable, galvanized steel VSL metering devices are designed for dual-line systems with pressures of up to 400 bar (5 800 psi). These metering devices are available with up to eight outlets, and each pair of outlets is equipped with an indicator pin for visual monitoring.
Also, the VSL metering devices are available with low-wear proximity switches, or piston detectors, for electrical monitoring. Additional features include rust-resistant material.

Features and benefits: 

  • Easy cross-porting with external screw to combine
  • Solid-block construction for durability and error-free exchange
  • Operates effectively in a wide range of temperatures
  • Easy to monitor
SKF logo