Electrically operated gerotor pump units for SKF CircOil circulating oil lubrication systems

Technical features:
  • Lubricant: oil
  • Permissible operating viscosity: 20 to 1000 mm²/s
  • Number of outlets: 1
  • Delivery rate: 0,85 to 50 l/min (at 1400 rpm)
  • Back pressure: 20; 30; 50 bar

Special features:
  • CE mark of conformity
  • suitable as priming pump
  • for clockwise or counterclockwise rotation, but with constant direction of rotation and delivery
  • for clockwise and counterclockwise rotation, but for constant direction of delivery with changing direction of drive shaft rotation as required by DIN 69001, Part 17 A
  • versions ZR mounted on a reservoir
SKF logo