FLM

FLMF12
FLMF12
Electrically operated vane pump units for SKF MonoFlex single-line and SKF CircOil oil circulation lubrication systems

Technical features:
  • Lubricant: oil
  • Permissible operating viscosity: 20 to 850 mm²/s
  • Number of outlets: 1
  • Displacement: 1,2 or 2,4 l/min
  • Back pressure: 3 or 6 bar


Special features:
  • CE mark of conformity
  • Single-circuit flange-mounted units with integral cast valve chamber
  • FLM: for mounting separate from oil reservoir
  • FLMF: for flange-mounting on oil reservoir
SKF logo