SP/SMT 1

SP/SMT 1
SP/SMT 1
Technical features:
  • Lubricant: oil
  • Volumetric flow: min. 0,50 l/min /max. 6 l/min
  • Dividing ratios: 1:1 ; 1:1,5 ; 1:2 ; 1:2,5 ; 1:3 ; 1:3,5 ; 1:4
  • Pressure: max. 100 bar
  • Operating viscosity: 50 - 1300 mm²/s
  • Operating temperature: 0 to +100 °C

Related documents

SKF logo