BPSG1-PSA

SKF MonoFlex BPSG1-PSA
SKF MonoFlex BPSG1-PSA
Pressure switch assembly (pressure switch, pressure gauge and body for the switch) for SKF MonoFlex single-line centralized lubrication systems

Specially designed for measure grease pressure.

Technical features:
  • Lubricant: Oils and greases up to NLGI-1
  • Operation temperature: -25 to +85 °C
  • Supply voltage: 24 V DC 
  • Output signal: on/off
  • Protection class: IP65
SKF logo