DSA

DSA with DIN plug
DSA with DIN plug
DSA with M12x1 plug
DSA with M12x1 plug
Pressure switch for SKF MonoFlex single-line centralized lubrication systems

Technical features:
  • Lubricant: oil, fluid grease of NLGI Grades 000, 00, 0; oiled compressed air
  • Switching pressure range: 1 - 30 bar
  • Electrical limit values: 250 V AC / 30 V DC
  • Temperature range: +10 to 60 °C
  • Contact type / signal output: mechanical 


Special features:
  • Reliable switching function using microswitches
  • Available with DIN or M12x1 plug
  • Any mounting position
  • Gold-plated contacts
  • Membrane material FKM (FPM)

Related documents

SKF logo