Hose reels

A smarter way to handle your hoses

Hose reels TLRC and TLRS series
Hose reels TLRC and TLRS series
Hoses are required anywhere flexible ways of conveying fluids are required. However, their flexible nature make them difficult to keep tidy and untangled. Hose reels are designed to help solve that problem.

Features
  • High quality materials consistent with application demands. From lightweight (composite) versions for medium duty applications (TLRC series) to very robust for the most demanding applications (TLRS series)
  • A thorough cleaning process prior to an individual coating process, along with a long life swivel design help to maximise service life
  • The declutching shaft and the enclosed drive mechanism prevent reverse winding and protect the system against the environment
  • Unlike many hose reels on the market, the TLRS series has a strong welded pedestal. This construction is designed and built for heavy duty applications

Benefits

  • Reduce the risk of accidents due to tripping or from vehicles
  • Increase lifetime of hoses
  • Minimise leakages
  • Promote tidiness and cleanliness
  • Save time when using hoses

Applications

  • Lubricants storage rooms
  • Assembly stations and factories in general
  • Pneumatic tools
  • Automotive service centres and tire stores
  • Fire brigades and Service trucks
  • Maintenance and administrative buildings

Technical data

Dimensions hose reel TLRC

DesignationTLRC
mmin.
A45417 7/8
B41916 1/2
C1526
D572 1/4
E *1596 1/4
Dimensions hose reel TLRC (C - E)

Dimensions hose reel TLRS

DesignationTLRS
mmin.
A51420 1/4
B48319
C1987 13/16
D983 7/8
E1466 1/8
Dimensions hose reel TLRS (C - E)
TLRS 1-C
Mounting accessories
For hoses used at more than 45°, the following accessories might be required:

TLRS 1-C
40° pivot base
May be mounted with reel upright or hanging.
TLRS 1-W
TLRS 1-W
Wall mounted universal swing bracket
Not for overhead mounting.
SKF logo