Aluminium heating rings

For regular dismounting of cylindrical roller bearings

Aluminium heating rings TMBR series
The aluminium heating rings are designed for dismounting inner rings of cylindrical roller bearings. They are available for all bearing sizes of the NU, NJ and NUP series, these are bearings without flanges or with only one flange on the inner ring. The rings are available as standard for the following bearing sizes: 204 to 252, 304 to 340, 406 to 430.
  • Simple and easy-to-use
  • Avoids shaft and bearing inner ring damage

Technical data
Designation
TMBR / Bearing designation;
(e.g. TMBR/NU 216)

Material
aluminium
Maximum temperature
300 °C (572 °F)
SKF logo