Hydraulic pump 150 MPa

150 MPa - (21 750 psi)

SKF Hydraulic Pump 728619 E
The 728619 E is a two-stage pump suitable for use with SKF Supergrip bolts and for the mounting and dismounting of bearings or components where a maximum pressure of 150 MPa (21 750 psi) is required. The pump is supplied with a 3 000 mm (118 in.) pressure hose, quick connect coupling and mating nipple and pressure gauge. The pump is filled with SKF mounting fluid LHMF 300, is supplied with an extra litre and is protected in a sturdy metal case.
  • Oil container capacity 2 400 cm³ (146.5 in.³)
  • Two stage pressure pumping
  • Extra litre of mounting fluid
  • Packed in a sturdy protective metal case

Applications
  • SKF Supergrip bolts
  • All other oil injection applications where the maximum pressure is 150 MPa (21 750 psi)
  • All sizes HMV ..E hydraulic nuts
 
Technical data
Designation
728619 E
Maximum pressure
150 MPa (21 750 psi)
Volume/stroke 1st Stage
20 cm3 below 2,5 MPa
(1.2 in.3 below 362 psi)
Volume/stroke 2nd Stage
1,00 cm3 above 2,5 MPa
(0.06 in.3 above 362 psi)
Oil container capacity
2 400 cm3 (146.5 in.3)
Length of pressure hose
3 000 mm (118 in.)
Connection nipple
G1/4 quick connection
Weight
11,4 kg (25 lb)
SKF logo