SensorMount indicator

The tool to monitor the mounting of SensorMount bearings

SKF SensorMount indicator TMEM 1500
The SensorMount Indicator TMEM 1500 provides a direct reading of the fit of a SensorMount bearing mounted on a tapered seating. The SensorMount indicator is only compatible with SKF bearings, which are fitted with the SensorMount sensor. These bearings from SKF have designation suffixes ZE, ZEB, or ZEV, e.g. ZE 241/500 ECAK30/W33. The SensorMount indicator provides a numeric value, which guides the user in achieving a reliable bearing fit.SKF bearings fitted with the SensorMount system can also be mounted on adapter sleeves, withdrawal sleeves and hollow shafts. The material composition of the shaft has no effect on the proper operation of the SensorMount system.
 
What you see is what you get; directly indicates the real reduction in internal bearing clearance
  • Easy to use
  • Fast
  • Reliable
  • Simplifies the mounting process:
    • No calculations needed
    • Makes feeler gauges obsolete
    • Minimises the risk of human errors

SensorMount is a registered trademark of the SKF Group
Technical data
Range of measurement 
0 to 1.500 o/oo
Power supply 
9-volt alkaline battery, type IEC 6LR61
Battery life 
8 hours, continuous use
Low battery warning 
display shows "batt"
Auto shut-off 
after 30 minutes of inactivity
Display
4-digit LCD with fixed decimal
Operating temperature range
-10 °C to 50 °C (14 °F to 122 °F)
Accuracy
+/- 1%, +/- 2 digits
IP rating
IP 40
Weight
250 g (8.75 oz.)
Size
157 x 84 x 30 mm (6.1 x 3.3 x 1.8 in.)
SKF logo