Hydraulically-assisted heavy duty jaw pullers

Powerful self-centring hydraulic pullers

Hydraulically-assisted heavy duty jaw pullers TMHP series
Hydraulically-assisted heavy duty jaw pullers TMHP series
The SKF hydraulically-assisted pullers TMHP 15, TMHP 30 and TMHP 50 provide new combined forces of puller power and safety. They are self-centring pullers for the occasions when large forces are inevitable.
  • Hydraulically assisted pullers with a maximum withdrawal force of 15, 30 or 50 tonnes 33 700 to 112 000 lbf)
  • Pantograph system for ultimate alignment of withdrawal forces and minimised risk of damaging shaft or bearing
  • Extreme forces applied with ease (self-centring, lifting handle, eye bolt, etc.)
  • Can be supplied with or without the SKF hydraulic pump TMJL 100
Technical data (metric)
Designation*
No. of
arms

Width of grip
Effective
length
of arms

qty
mm
mm
TMHP 15/260
3
195-386
264
TMHP 30/170
3
290-500
170
TMHP 30/350
3
290-500
350
TMHP 30/600
3
290-500
600
TMHP 50/140
3
310-506
140
TMHP 50/320
3
310-506
320
TMHP 50/570
3
310-506
570
* Also available without hydraulic pump TMJL 100. Please add suffix "X" to the designation when ordering (e.g. TMHP 30/170X).
Technical data (metric) continued
Designation*
Stroke
Maximum
working
pressure

Maximum
withdrawal
force

Weight
mm
MPa
KN
kg
TMHP 15/260
100
80
150
34
TMHP 30/170
50
80
300
45
TMHP 30/350
50
80
300
47
TMHP 30/600
50
80
300
56
TMHP 50/140
40
80
500
47
TMHP 50/320
40
80
500
54
TMHP 50/570
40
80
500
56
* Also available without hydraulic pump TMJL 100. Please add suffix "X" to the designation when ordering (e.g. TMHP 30/170X).
Technical data (imperial)
Designation*
No. of
arms

Width of grip
Effective
length
of arms

qty
in
in
TMHP 15/260
3
7.7-15.2
10.4
TMHP 30/170
3
11.4-19.7
6.7
TMHP 30/350
3
11.4-19.7
13.7
TMHP 30/600
3
11.4-19.7
23.6
TMHP 50/140
3
12.2-19.9
5.5
TMHP 50/320
3
12.2-19.9
12.6
TMHP 50/570
3
12.2-19.9
22.4
*Also available without hydraulic pump TMJL 100. Please add suffix "X" to the designation when ordering (e.g. TMHP 30/170X).
Technical data (imperial) continued
Designation*
Stroke
Maximum
working
pressure

Maximum
withdrawal
force

Weight
in
psi
lbf
lb
TMHP 15/260
3.9
11,600
33,700
75
TMHP 30/170
2.0
11,600
67,400
99
TMHP 30/350
2.0
11,600
67,400
104
TMHP 30/600
2.0
11,600
67,400
123
TMHP 50/140
1.6
11,600
112,000
104
TMHP 50/320
1.6
11,600
112,000
119
TMHP 50/570
1.6
11,600
112,000
123
*Also available without hydraulic pump TMJL 100. Please add suffix "X" to the designation when ordering (e.g. TMHP 30/170X).
Part ordering details
No.
Designation
Description
TMHP 15
TMHP 30
TMHP 50
1
TMHP ...-1
1 x arm / arm length
264 mm
170 mm
140 mm



10.4 in
6.7 in
5.5 in
2
TMHP ...-2
1 x arm / arm length
344 mm
350 mm
320 mm



14.2 in
13.7 in
12.6 in
3
TMHP ...-3
1 x arm / arm length
439 mm
600 mm
570 mm



17.3 in
23.6 in
22.4 in
4
TMHP ...-4
1 x arm / arm length
689 mm
-
-



27.1 in
-
-
5
TMHP ...-5
Spindle with centre nib

TMHP ...-11
Repair kit
SKF logo