External pullers

One of the most common ways to dismount small to medium size bearings is to use a basic mechanical puller. Using an SKF puller helps to safeguard against damage to the bearing or to the bearing seating during dismounting.
SKF jaw pullers allow for easy and safe puller operation.

External pullers

SKF logo