Standard jaw pullers

Versatile two and three arm mechanical pullers

Standard jaw pullers TMMP series
SKF jaw pullers
One of the easiest and most effective ways to dismount small to medium size bearings is to use a mechanical puller. Using an SKF jaw puller helps ensure that no damage is caused to the bearing or to the bearing seating during dismounting. SKF standard jaw pullers offer you easy and safe jaw puller operation.
  • Range of five different jaw pullers with two or three arms
  • Maximum nominal span from 65 to 300 mm (2.6 to 11.8 in.)
  • Cone system for automatic centring and secure positioning of arms
  • Strong springs to keep arms apart for easy operation
  • Hardened, high quality carbon steel
Technical data (metric)
Designation
No.
of
arms
Width
of grip
Effective
length
of arms
Max.
with-
drawal
force
Weight

qty
mm
mm
kN
kg
TMMP 2x65
2
65
60
6,0
0,4
TMMP 2x170
2
170
135
18,0
1,9
TMMP 3x185
3
185
135
24,0
2,5
TMMP 3x230
3
230
210
34,0
5,5
TMMP 3x300
3
300
240
50,0
9,0
Technical data (imperial)
Designation
No.
of
arms
Width
of grip
Effective
length
of arms
Max.
with-
drawal
force
Weight

qty
in
in
lbf
lb
TMMP 2x65
2
2.6
2.4
1,340
0.9
TMMP 2x170
2
6.7
5.3
4,030
4.2
TMMP 3x185
3
7.3
5.3
5,380
5.5
TMMP 3x230
3
9.1
8.3
7,610
12
TMMP 3x300
3
11.8
9.4
11,200
20
SKF logo