Hydraulic jaw puller sets

TMMA pullers series: hydraulic EasyPull set
A complete bearing dismounting solution
  • Each set is consisting of a hydraulically assisted SKF EasyPull together with a tri-section pulling plate, TMMS series, and a puller protection blanket facilitate an easy, safe and virtually damage-free dismounting
  • Especially suitable for dismounting spherical roller and CARB toroidal roller bearings, and other components such as pulleys and flywheels
  • A puller protection blanket, TMMX series, made of a strong transparent material allows the user to visually follow the dismounting procedure. While dismounting, the blanket helps to protect from flying fragments of bearings or other components, thereby enhancing user safety
  • A sturdy custom-made storage case with room for all parts
Technical data
Technical data
Designation
TMMA 75H/SET
TMMA 100H/SET
Puller
TMMA 75H
TMMA 100H
Tri-section pulling plate
TMMS 100
TMMS 160
Width of grip shaft, min
26 mm (1.0 in.)
50 mm (2.0 in.)
Width of grip shaft, max
100 mm (3.9 in.)
160 mm (6.3 in.)
Weight
2,6 kg (5.7 lb)
5,9 kg (13.0 lb)
Puller protection blanket
TMMX 280
TMMX 350
Max diameter
280 mm (11 in.)
350 mm (14 in.)
Length
970 mm (38 in.)
1200 mm (47 in.)
Width
480 mm (19 in.)
580 mm (23 in.)
Weight
0,5 kg (1.2 lb)
0,6 kg (1.4 lb)
Case


Length
610 mm (24 in.)
680 mm (27 in.)
Width
260 mm (10 in.)
320 mm (13 in.)
Height
260 mm (10 in.)
270 mm (11 in.)
Weight
5,0 kg (11.0 lb)
12,0 kg (26.5 lb)
Total weight (packed)
15,0 kg (33.1 lb)
31,6 kg (70 lb)
SKF logo