Hydraulic jaw puller series

Hydraulic EasyPull TMMA H series
Quick and effortless bearing dismounting
  • Ready-to-use, integrated hydraulic cylinder, pump and puller - thus it is assembly-free and it is not necessary to purchase separate parts
  • Safety valve prevents spindles and pullers from being overloaded if excessive force is applied
  • The spring-loaded centre point on the hydraulic spindle allows easy centring of the puller on the shaft without damaging the shaft
  • The TMMA 100H has a maximum withdrawal force of 100 kN (11.2 ton US) and a long stroke of 80 mm (3.1 in), which facilitates most dismounting jobs in just one operation
  • For dismounting jobs requiring less force, SKF offers a 75 kN (8.4 ton US) version, the TMMA 75H with a maximum stroke of 75 mm (3 in)
  • Supplied with extension pieces and one nosepiece
Technical data
Technical data 
  
TMMA 75H
TMMA 100H
General


Width of grip external,
minimum
52 mm (2 in.)
75 mm (3 in.)
Width of grip external,
maximum
200 (7.8 in.)
250 (9.8 in.)
Effective arm length
200 mm (7.8 in.)
250 mm (9.8 in.)
Maximum withdrawal force
75 kN (8.4 ton US)
100 kN (11.2 ton US)
Total weight
7.0 kg (15.4 lb)
13.2 kg (29 lb)
Claw Dimensions


Claw height
9,8 mm (0.39 in.)
13,8 mm (0.54 in.)
Claw length
18 mm (0.7 in.)
24 mm (0.9 in.)
Claw width
28 mm (1.1 in.)
40 mm (1.6 in.)
Force generator


Hydraulic spindle
TMHS 75
TMHS 100
Piston stroke
75 mm (3.0 in.)
80 mm (3.1 in.)
Body thread
UN 1,25"x12
N 1,5"x16
Diameter nose piece
35 mm (1.4 in.)
30 mm (1.2 in.)
Spare parts


Arm
TMMA 75H-1
TMMA 100H-1
Opening mechanism
TMMA 75H/80-3
TMMA 100H/12-3
Hydraulics extension piece set
TMHS 5T
TMHS 8T
Accessories


Hydraulic spindle
TMHS 75 (included)
TMHS 100 (included)
Puller protection blanket
TMMX 280
TMMX 350
Tri section pulling plates

 
TMMS 50
TMMS 100

TMMS 50
TMMS 100
TMMS 160
SKF logo