Mechanical jaw puller series

TMMA pullers series: mechanical EasyPull
Safe and simple bearing dismounting
  • Sturdy design allows dismounting of components even in the tightest application in a safe manner
  • The unique red rings spring-operated opening mechanism allows the EasyPull to be placed behind the component with one movement of the hands
  • Self-locking arms help prevent the risk of puller slipping under load
  • Double hexagonal heads allow easier application of withdrawal force
  • Self-centring capability and nosepiece help to avoid damage to shaft
  • Efficient use of time due to quick dismounting
  • Available in three sizes with a withdrawal force of 60, 80 or 120 kN (6.7, 9.0 or 13.5 ton US), enabling easy selection
  • Hydraulic force generators available as an accessory for the 80 and 120 kN versions
Technical data TMMA 60
Technical data TMMA 60
General

Width of grip external, minimum
36 mm (1.4 in.) 
Width of grip external, maximum
150 mm (5.9 in.)
Effective arm length
150 mm (5.9 in.)
Maximum withdrawal force
60 kN (6.7 ton US)
Total weight
4,0 kg (8.8 lb)
Claw dimensions

Claw height
7,5 mm (0.30 in.)
Claw length
15 mm (0.6 in.)
Claw width
20 mm (0.8 in.)
Force generators

Hexagon on puller or adapter
27 mm
Hexagon on mechanical spindle
17 mm
Max torque
105 Nm (75 lbf ft)
Diameter nose piece
24 mm (0.9 in.)
Adapter: possible to upgrade
to hydraulic version

no
Spare parts

Arm
TMMA 60-1
Spindle with nose piece (and adapter)
TMMA 60-2
Opening mechanism
TMMA 60-3
Accessories

Puller protection blanket
TMMX 210
Spindle grease
LGEV 2/0.035
Tri- section pulling plates
TMMS 50
Technical data TMMA 80
Technical data TMMA 80
General

Width of grip external, minimum
52 mm (2.0 in.)
Width of grip external, maximum
200 mm (7.8 in.)
Effective arm length
200 mm (7.8 in.)
Maximum withdrawal force
80 kN (9.0 ton US)
Total weight
5,7 kg (12.6 lb)
Claw dimensions

Claw height
9,8 mm (0.39 in.)
Claw length
18 mm (0.7 in.)
Claw width
28 mm (1.1 in.)
Force generators

Hexagon on puller or adapter
30 mm
Hexagon on mechanical spindle
22 mm
Max torque
175 Nm (125 lbf ft)
Diameter nose piece
26 mm (1.0 in.)
Adapter: possible to upgrade
to hydraulic version

yes
Spare parts

Arm
TMMA 80-1
Spindle with nose piece (and adapter)
TMMA 80-2
Opening mechanism
TMMA 75H/80-3
Accessories

Puller protection blanket
TMMX 280
Hydraulic spindle
TMHS 75
Spindle grease
LGEV 2/0.035
Tri- section pulling plates
TMMS 50 / TMMS 100
Technical data TMMA 120
Technical data TMMA 120
General

Width of grip external, minimum
75 mm (3.0 in.)
Width of grip external, maximum
250 mm (9.8 in.)
Effective arm length
250 mm (9.8 in.)
Maximum withdrawal force
120 kN (13.5 ton US)
Total weight
10,6 kg (23.4 lb)
Claw dimensions

Claw height
13,8 mm (0.54 in.)
Claw length
24 mm (0.9 in.)
Claw width
40 mm (1.6 in.)
Force generators

Hexagon on puller or adapter
32 mm
Hexagon on mechanical spindle
24 mm
Max torque
265 Nm (195 lbf ft)
Diameter nose piece
28 mm (1.1 in.)
Adapter: possible to upgrade
to hydraulic version

yes
Spare parts

Arm
TMMA 120-1
Spindle with nose piece (and adapter)
TMMA 120-2
Opening mechanism
TMMA 100H/12-3
Accessories

Puller protection blanket
TMMX 350
Hydraulic spindle
TMHS 100
Spindle grease
LGEV 2/0.035
Tri- section pulling plates
TMMS 50 / TMMS 100 / TMMS 160
SKF logo